Knowledge Search
Download document () of 20

LTK3890

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 90° angle, Non-insulated, Malleable iron, Low profile, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTK3890
UPC
784564000019
Product Length/Depth
1.59 in
Product Height
2.28 in
Product Width
2.13 in
Product Weight
0.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Malleable iron
Insulator
Non-insulated
Trade size
3/8"
Special features
Low profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.