Photo is representative
Download
Eaton CrystalWay 30m, Picto, ISO7010-E002, Exit Vertical Up
Product Name |
Eaton CrystalWay emergency luminaire
|
Catalog Number |
LUM11164
|
EAN |
3660191813055
|
Product Length/Depth |
300.2 mm
|
Product Height |
0.175 mm
|
Product Width |
151.8 mm
|
Product Weight |
0.011 kg
|
Compliances |
CE marking
|
Global Catalog |
LUM11164
|
Viewing distance |
30 m
|
Model |
Insert sheet/plate
|
Meaning pictogram |
Escape route
|
Material thickness |
0.175 mm
|
Double-sided |
True
|
Direction |
Straight/upwards
|
Number of sides |
Single sided
|