Knowledge Search
Download document () of 20

LY44M25T30CU

Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, 243, 60 Hz, three-phase, 440 V, 220 V, 2 at +2.5% FCAN 4 at -2.5% FCBN, 115 °C rise, 30 KVA, indoor-outdoor, 85I30

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY44M25T30CU
UPC
786680111358
Product Length/Depth
10.52 in
Product Height
17.38 in
Product Width
20 in
Product Weight
597 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Copper
Design
EPTM
Frame
243
Tap size
2 at +2.5% FCAN 4 at -2.5% FCBN
Type
Marine Duty Encapsulated Transformer
Wiring connection
85I30

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
440 V
Secondary Voltage
220 V
Temperature rise
115 °C rise
Volt ampere rating
30 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.