Knowledge Search
Download document () of 20

LY48D28T15CU

Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 95, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 2 at -2.5% FCBN, 115 °C rise, 15 KVA, indoor-outdoor, 72B15L

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY48D28T15CU
UPC
786680031991
Product Length/Depth
10.52 in
Product Height
17.38 in
Product Width
20 in
Product Weight
296 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Copper
Design
EPTM
Enclosure
NEMA 3R
Frame
95
Tap size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Type
Marine Duty Encapsulated Transformer
Wiring connection
72B15L

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Volt ampere rating
15 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.