Knowledge Search
Download document () of 20

LY48M28T75CU

Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 245, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 4 at -2.5% FCBN, 115 °C rise, 75 KVA, indoor-outdoor, 84A75L

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY48M28T75CU
UPC
786680032028
Product Length/Depth
15.68 in
Product Height
32.06 in
Product Width
30.29 in
Product Weight
1450 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Copper
Design
EPTM
Enclosure
NEMA 3R
Frame
245
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Marine Duty Encapsulated Transformer
Wiring connection
84A75L

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Volt ampere rating
75 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.