Knowledge Search
Download document () of 20

M22-AMC-XAMP

Eaton M22 series modular pushbuttons,Acoustic Device, 22.5 mm, Bezel: Black, IP40, 18-30 Vac/dc, 85 dB/ 10 cm

General specifications

Product Name
Eaton M22 pushbutton acoustic indicator
Catalog Number
M22-AMC-XAMP
UPC
786685283289
Product Length/Depth
0.03 in
Product Height
2 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Can be ordered with or without the IP40 enclosure.
Product Type
Pushbutton accessory

Product specifications

Type
Indicator with buzzer, pulsed tone
Bezel
Black
Environmental rating
IP40
Voltage rating
18-30 Vac/dc
Series
M22
Size
22.5 mm
Decibel
83 dB/ 10 cm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.