Knowledge Search
Download document () of 20

M22-ASI-CS

Eaton M22 pushbutton adaptor module, M22 ASI Adaptor Module, 22.5 mm, IP40, NEMA 12, Illuminated

General specifications

Product Name
Eaton M22 pushbutton adaptor module
Catalog Number
M22-ASI-CS
UPC
786685284170
Product Length/Depth
1.8 in
Product Height
1.8 in
Product Width
1.8 in
Product Weight
0.17 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Insulation displacement connectors allow for installation of adapterrs without any tools. Two integrated LEDs indicate status of communications

Product specifications

Type
ASI adapter module for E-stop base mounting
Illumination
Illuminated
Series
M22
Environmental rating
IP40, NEMA 12
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.