Knowledge Search
Download document () of 20
We make what matters work*

M22-CLED-R

Eaton M22 modular pushbutton, LED Light Unit, Front, Spring-cage, IP66, Illuminated, Red, 13-30 Vac/dc

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-CLED-R
UPC
786685277813
Product Length/Depth
0.05 in
Product Height
4 in
Product Width
3 in
Product Weight
0.03 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
Light Unit
Environmental rating
IP66
Voltage rating
13-30 Vac/dc
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Front, spring-cage
Light color
Red

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.