Knowledge Search
Download document () of 20

M22-CLEDC230-R

Eaton M22 modular pushbutton, LED Light Unit, Base, Spring-cage, IP66, Illuminated, Red, 85-264V

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-CLEDC230-R
UPC
786685277936
Product Length/Depth
5 in
Product Height
0.5 in
Product Width
3 in
Product Weight
0.03 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
Light Unit
Environmental rating
IP66
Voltage rating
85-264 V
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Base, spring-cage
Light color
Red

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.