Knowledge Search
Download document () of 20
We make what matters work*

M22-D-R-B100

Eaton PB 22 mm red bulk 100PC

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-D-R-B100
UPC
786685929491
Product Length/Depth
22 in
Product Height
14 in
Product Width
16 in
Product Weight
4 lb
Compliances
CE Marked
Certifications
UL Listed
Product Type
Modular pushbutton

Product specifications

Type
Modular pushbutton

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.