Knowledge Search
Download document () of 20
We make what matters work*

M22-D-R-K01-B100

Eaton NON-ILL MOM PB SIL-BZL FLSH RED 1NC, 100PC

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-D-R-K01-B100
UPC
786685931838
Product Length/Depth
4 in
Product Height
5 in
Product Width
4 in
Product Weight
0.5 lb
Compliances
CE Marked
Certifications
UL Listed
Product Type
Modular pushbutton

Product specifications

Type
Modular pushbutton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.