Knowledge Search
Download document () of 20
We make what matters work*

M22-D-R-K01

Eaton 22.5 mm RMQ-Titan Pushbutton,Red Actuator,Silver bezel,1NC,IP67, IP69K,Non-illuminated,Flush mounting,NEMA 4X, 13,5,000,000 operations,Momentary,22.5 mm,Flush Pushbutton,M22

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-D-R-K01
UPC
786685276229
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Positively driven contact blocks.
Product Type
Modular pushbutton

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Silver
Actuator function
Momentary
Enclosure
IP67
IP69K
Button color
Red
Actuator
Button, flush
Operating mode
Momentary
Contact configuration
1 NC
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
5 million
Mounting method
Flush
Degree of protection
NEMA 13
NEMA 4X
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.