Knowledge Search
Download document () of 20

M22-DDL-GR

Eaton M22 modular pushbutton, 22.5 mm, Extended- dual button actuator, Momentary, Illuminated, Bezel: Silver, Button: Top Green, Bottom Red, IP66, NEMA 4X, 13, Light 100,000 hours, Button 200,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DDL-GR
UPC
786685272252
Product Length/Depth
2.15 in
Product Height
0.52 in
Product Width
1.17 in
Product Weight
0.995 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.
Product Type
Modular pushbutton

Product specifications

Application
Pushbutton
Special features
M22 series
Type
22.5 mm Modular
Bezel
Silver
Actuator function
Momentary
Button color
Top: green, bottom: red
Actuator
Extended, dual button
Illumination
Illuminated
Series
M22
Environmental rating
IP66, NEMA 4X, NEMA 13
Operating cycles
Light: 100,000, button: 200,000
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.