Knowledge Search
Download document () of 20
We make what matters work*

M22-DP-R-K02

Eaton M22 modular pushbutton, M22 Pushbutton, Complete Device, 22.5 mm, Knob, Mushroom , Momentary, Non-illuminated, Bezel: Silver, Button: Red, 2NC, IP67, IP69K, NEMA 4X, 13

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DP-R-K02
UPC
786685282343
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.09 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
CE Marked
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Silver
Actuator function
Momentary
Button color
Red
Actuator
Mushroom
Operating mode
Momentary
Contact configuration
2 NC
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K
Degree of protection
NEMA 13
NEMA 4X
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.