Knowledge Search
Download document () of 20
We make what matters work*

M22-DP-R-K11

Eaton M22 modular pushbutton, M22 Pushbutton, Complete Device, 22.5 mm, Knob, Mushroom , Momentary, Non-illuminated, Bezel: Silver, Button: Red, 1NO-1NC, IP67, IP69K, NEMA 4X, 13

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DP-R-K11
UPC
786685282350
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Silver
Actuator function
Momentary
Button color
Red
Actuator
Mushroom
Operating mode
Momentary
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K
Degree of protection
NEMA 4X
NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.