Knowledge Search
Download document () of 20
We make what matters work*

M22-DRLH-R

Eaton M22 modular pushbutton, 22.5 mm, Extended, Maintained, Illuminated, Bezel: Silver, Button: Red, IP67, IP69K, NEMA 4x, 13, 1,000,000 mechanical operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-DRLH-R
UPC
786685274706
Product Length/Depth
1.17 in
Product Height
0.65 in
Product Width
1.17 in
Product Weight
0.995 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.
Product Type
Modular pushbutton

Product specifications

Application
Pushbutton
Special features
M22 series
Type
22.5 mm Modular
Bezel
Silver
Actuator function
Maintained
Button color
Red
Actuator
Extended, button
Illumination
Illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
1 million
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.