Knowledge Search
Download document () of 20
We make what matters work*

M22-FLED-R-HP

High performance LED light, flat, front mounting, red

General specifications

Product Name
Eaton M22 high performance LED
Catalog Number
M22-FLED-R-HP
UPC
786689385729
Product Length/Depth
0.39370079 in
Product Height
0.56692913 in
Product Width
1.48818898 in
Product Weight
0.00882 lb
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Product Type
High performance LED

Product specifications

Type
High performance LED light
Button color
Red

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.