Knowledge Search
Download document () of 20

M22-I3

Eaton M22 series Surface mount enclosure, Three-element

General specifications

Product Name
Eaton M22 pushbutton enclosure
Catalog Number
M22-I3
UPC
786685575063
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
2.5 in
Product Weight
0.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton accessory

Product specifications

Series
M22
Number of elements
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.