Knowledge Search
Download document () of 20
We make what matters work*

M22-LC-R

Eaton M22 Series, Red, Indicator Light

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-LC-R
EAN
4015082169084
Product Length/Depth
1.17 in
Product Height
1.17 in
Product Width
0.01 in
Product Weight
0.01 lb
Certifications
Contact Manufacturer
Product Type
Modular pushbutton

Product specifications

Series
M22
Button color
Red

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.