Knowledge Search
Download document () of 20
We make what matters work*

M22-LEDC230H-R

Eaton M22 modular pushbutton, LED Light Unit, Base, Screw, IP66, NEMA 4X, 13, Rk resistance 10, Illuminated, Red, 85-264V

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-LEDC230H-R
UPC
786685277776
Product Length/Depth
0.9 in
Product Height
0.35 in
Product Width
1 in
Product Weight
0.028 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
Light Unit
Environmental rating
IP66, NEMA 4X, 13, Rk resistance 10
Voltage rating
85-264 V
Illumination
Illuminated
Series
M22
Size
22.5 mm
Actuator
Base, screw
Light color
Red

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.