Knowledge Search
Download document () of 20
We make what matters work*

M22-LH-R

Eaton M22 modular pushbutton, Operator, Conical, Red, M25

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-LH-R
UPC
786685575056
Product Length/Depth
1.5 in
Product Height
1.4 in
Product Width
1.5 in
Product Weight
0.032 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Includes contact block mounting adapter.
Product Type
Modular pushbutton

Product specifications

Actuator color
Red
Series
M25
Actuator
Conical

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.