Knowledge Search
Download document () of 20

M22-MS

Eaton M22 pushbutton mounting ring tool, M22 Modular Pushbutton Mounting Ring Tool, 22.5 mm, IP66, NEMA 4X, 13, Rk Resistance 470

General specifications

Product Name
Eaton M22 pushbutton mounting ring tool
Catalog Number
M22-MS
UPC
786685283401
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.085 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Product Type
Pushbutton accessory

Product specifications

Type
Mounting Ring Tool
Series
M22
Mounting method
Ring
Environmental rating
IP66, NEMA 4X, NEMA 13, RK resistance 470
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.