Knowledge Search
Download document () of 20
We make what matters work*

M22-PVLT-K11-R

Eaton M22 Twist-To-Release Emergency Stop, Complete Device, 22.5 mm, Knob, Maintained, Illuminated, Bezel: Silver, Button: Red, 1NO-1NC, IP67, IP69K, NEMA 4X, 13, 12-30 Vac/dc

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-PVLT-K11-R
UPC
786685532370
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Positively driven contact blocks.
Product Type
Modular pushbutton

Product specifications

Type
Emergency Stop
Bezel
Silver
Actuator function
Maintained
Button color
Red
Actuator
Knob, twist-to-release
Contact configuration
1 NO-1 NC
Illumination
Illuminated
Series
M22
Voltage rating
12-30 Vac/dc
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.