Knowledge Search
Download document () of 20

M22-PVT-EMO

Eaton M22 Modular Twist-to-Release Emergency Stop Operator, 22.5 mm, 35 mm Pushbutton, Twist-to-Release, Non-illuminated, Button: Red, IP67, IP69K, NEMA 4X, 13, 100,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-PVT-EMO
UPC
786685476926
Product Length/Depth
2 in
Product Height
1 in
Product Width
2 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.
Product Type
Modular pushbutton

Product specifications

Type
Modular pushbutton
Actuator function
Twist-to-release
Button color
Red
Actuator
35 mm pushbutton
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
100,000
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.