Knowledge Search
Download document () of 20
We make what matters work*

M22-PVT-PL

PADLOCK ATTACHMENT FOR TWIST-TO-RELEASE EMERGENCY STOP P.B

General specifications

Product Name
Eaton 10250T pushbutton padlock attachment
Catalog Number
M22-PVT-PL
UPC
786689647186
Product Length/Depth
2.03 in
Product Height
1.78 in
Product Width
1.91 in
Product Weight
0.086 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton accessory

Product specifications

Used with
Pushbutton operator
Type
30.5 mm, Heavy-Duty

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.