Knowledge Search
Download document () of 20
We make what matters work*

M22-R2K2

Eaton 22.5 mm Modular Pushbuttons Potentiometer, Silver bezel,2.2K resistance

General specifications

Product Name
Eaton M22 potentiometer
Catalog Number
M22-R2K2
UPC
786685573502
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Product Type
Potentiometer

Product specifications

Bezel
Silver
Series
M32
Resistance
2.2 kΩ

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.