Knowledge Search
Download document () of 20
We make what matters work*

M22-SWD-LED-B

Eaton SmartWire-DT Intelligent wiring system digital module, 24 Vdc, (5) digital inputs, (4) transistor outputs

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system digital module
Catalog Number
M22-SWD-LED-B
EAN
4015081157075
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.25 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Intelligent wiring system accessory

Product specifications

Type
SmartWire-DT Intelligent wiring system digital module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.