Knowledge Search
Download document () of 20
We make what matters work*

M22-SWD-LED-W

Eaton SmartWire-DT Intelligent wiring system control station element, M22 Control Station elements, Element enclosure PCB 3

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system control station element
Catalog Number
M22-SWD-LED-W
EAN
4015081157068
Product Length/Depth
6.5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.1 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Intelligent wiring system accessory

Product specifications

Type
SmartWire-DT Intelligent wiring system control station element

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.