Knowledge Search
Download document () of 20
We make what matters work*

M22-XD-R-X0

Eaton M22 pushbutton button plate, M22 Button Plate, 22.5 mm, Flush, Non-illuminated, Button: Red, Inscription: O/ X0, IP67, IP69K, NEMA 4X, 21

General specifications

Product Name
Eaton M22 pushbutton button plate
Catalog Number
M22-XD-R-X0
UPC
786685273464
Product Length/Depth
1 in
Product Height
0.01 in
Product Width
1 in
Product Weight
0.009 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Product Type
Pushbutton accessory

Product specifications

Type
Button plate
Button color
Red
Actuator
Flush
Illumination
Non-illuminated
Series
M22
Inscription
O
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 21
Etching code
X0
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.