Knowledge Search
Download document () of 20

M22-XDL-R-ETCH

Eaton M22 modular pushbutton, Button lens, Flush, Red, IP67, IP69K, NEMA 4X, 21, Custom, Illuminated, Custom, 22.5 mm, M22

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-XDL-R-ETCH
UPC
786685272719
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
When ordering, specify inscription per catalog number suffix from the Symbols Library.
Product Type
Modular pushbutton

Product specifications

Type
Button lens
Button color
Red
Actuator
Flush
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 21
Etching code
Custom
Illumination
Illuminated
Inscription
Custom
Series
M22
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.