Knowledge Search
Download document () of 20
We make what matters work*

M22-XLED220

Eaton M22 pushbutton resistor, M22 LED Resistor, 22.5 mm, Front, Screw, Button: Black, IP20, 220V

General specifications

Product Name
Eaton M22 pushbutton resistor
Catalog Number
M22-XLED220
UPC
786685277974
Product Length/Depth
1.46 in
Product Height
1.03 in
Product Width
1.18 in
Product Weight
0.026 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Bureau Veritas
GoST-R
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Resistor units to be used with 12-30V light units. Refer to IL04716002E for use of resistor elements in series for higher DC voltage.
Product Type
Pushbutton accessory

Product specifications

Type
Resistor
Button color
Black
Actuator
Front, screw
Series
M22
Voltage rating
220 V
Environmental rating
IP20
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.