Knowledge Search
Download document () of 20

M22-XLED60

Eaton M22 pushbutton test element, M22 LED Test Element, 22.5 mm, Front, Screw, Button: Black, IP20, 42-60 Vac/dc

General specifications

Product Name
Eaton M22 pushbutton test element
Catalog Number
M22-XLED60
UPC
786685277967
Product Length/Depth
1.46 in
Product Height
1.03 in
Product Width
1.18 in
Product Weight
0.043 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
GoST-R
Bureau Veritas
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified

Product specifications

Type
Test
Button color
Black
Actuator
Front, screw
Series
M22
Voltage rating
42-60 Vac/dc
Environmental rating
IP20
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.