Knowledge Search
Download document () of 20

M22-XWS

Eaton M22 pushbutton key cover, M22 Modular Pushbutton Non-Illuminated Selector Switch Key Cover, 22.5 mm, IP66, NEMA 4X, 13

General specifications

Product Name
Eaton M22 pushbutton key cover
Catalog Number
M22-XWS
UPC
786685283517
Product Length/Depth
0.98 in
Product Height
0.47 in
Product Width
0.98 in
Product Weight
0.017 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
CE Marked
Bureau Veritas
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Product Type
Pushbutton accessory

Product specifications

Type
Key Cover
Series
M22
Environmental rating
IP66, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.