Knowledge Search
Download document () of 20
We make what matters work*

M22M-DH-R-K01

Eaton M22 modular pushbutton Modular Pushbutton, M22, 22.5 mm, Non-illuminated, Metal, Momentary, Red, 1NC, NEMA 4x, 13, IP67, IP69K (IP66 key-release)

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22M-DH-R-K01
UPC
786685860848
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.06 lb
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
Modular pushbutton
Bezel
Metal
Enclosure
NEMA 13
NEMA 4X
Button color
Red
Operating mode
Momentary
Contact configuration
1 NC
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K (IP66 key-release)
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.