Knowledge Search
Download document () of 20

M22M-DLH-R-K12-R

Eaton M22 modular pushbutton, 22.5 mm, Illuminated, Metal, Momentary, Red, 1NO-2NC, Red, 12-30 Vac/dc, NEMA 4x, 13, IP67, IP69K (IP66 key-release)

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22M-DLH-R-K12-R
UPC
786685861975
Product Length/Depth
1.17 in
Product Height
1.17 in
Product Width
0.39 in
Product Weight
0.01 lb
Compliances
CE Marked
Certifications
UL Listed
Product Type
Modular pushbutton

Product specifications

Application
Pushbutton
Special features
M22 series
Type
22.5 mm RMQ-Titan Modular
Bezel
Metal
Actuator function
Momentary
Enclosure
NEMA 13
NEMA 4X
Button color
Red
Actuator
Flush
Operating mode
Momentary
Contact configuration
1 NO-2 NC
Illumination
Illuminated
Series
M22
Environmental rating
IP67, IP69K (IP66 key-release)
Light unit voltage
12-30 Vac/dc
Light color
Red
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.