Knowledge Search
Download document () of 20
We make what matters work*

M22M-DP-R-K11

Eaton M22 modular pushbutton, Modular Pushbutton, M22, 22.5 mm, Red, Metal, 1NO-1NC, NEMA 4x, 13, IP67, IP69K (IP66 key-release)

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22M-DP-R-K11
UPC
786685862095
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.09 lb
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Metal
Enclosure
NEMA 4X
NEMA 13
Button color
Red
Actuator
Mushroom
Operating mode
Momentary
Contact configuration
1 NO-1 NC
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K
Degree of protection
NEMA 13
NEMA 4X
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.