Knowledge Search
Download document () of 20
We make what matters work*

M22M-R1K

Modular Pushbutton, M22, 22.5 mm, Metal, NEMA 4x, 13, IP67, IP69K (IP66 key-release), R1K

General specifications

Product Name
Eaton M22 potentiometer
Catalog Number
M22M-R1K
UPC
786685864358
Product Length/Depth
2 in
Product Height
2 in
Product Width
2.5 in
Product Weight
0.08 lb
Certifications
UL Listed
cULus Listed
Product Type
Potentiometer

Product specifications

Bezel
Metal
Enclosure
NEMA 13
NEMA 4X
Environmental rating
IP67, IP69K (IP66 key-release)
Series
M22
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.