Knowledge Search
Download document () of 20
We make what matters work*

M22M-R4K7-RH

Eaton Modular Pushbutton, M22, 22.5 mm, Metal, NEMA 4x, 13, IP67, IP69K (IP66 key-release),R4K7-RH

General specifications

Product Name
Eaton M22 potentiometer
Catalog Number
M22M-R4K7-RH
UPC
786685864426
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.08 lb
Certifications
UL Listed
cULus Listed
Product Type
Potentiometer

Product specifications

Bezel
Metal
Enclosure
NEMA 13
NEMA 4X
Environmental rating
IP67, IP69K (IP66 key-release)
Series
M22
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.