Knowledge Search
Download document () of 20
We make what matters work*

M22M-WRLK-R

Eaton M22 modular pushbutton, Modular Pushbutton, M22, 22.5 mm, Two-position, NEMA 4x, 13, IP67, IP69K (IP66 key-release), Illuminated, Metal, Maintained

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22M-WRLK-R
UPC
786685863498
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.05 lb
Certifications
IEC/EN 60947 VDE 0660
Product Type
Modular pushbutton

Product specifications

Bezel
Metal
Enclosure
NEMA 4X
NEMA 13
Environmental rating
IP67, IP69K (IP66 key-release)
Illumination
Illuminated
Number of positions
2
Operating mode
Maintained
Series
M22
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.