Knowledge Search
Download document () of 20
We make what matters work*

M22S-D-R-CK01

Eaton 22.5 mm RMQ-Titan Pushbutton,Spring-Cage Contact Block,Red Actuator,Black bezel,1NC,IP67, IP69K,Non-illuminated,Flush mounting,NEMA 4X, 13,5,000,000 operations,Momentary,22.5 mm,Flush Pushbutton,M22

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22S-D-R-CK01
UPC
786685465050
Product Length/Depth
1.6 in
Product Height
2.5 in
Product Width
1.2 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
GoST-R
Bureau Veritas
CE Marked
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Positively driven contact blocks.
Product Type
Modular pushbutton

Product specifications

Special features
Spring-cage contact block
Type
Pushbutton
Actuator color
Red
Bezel
Black
Actuator function
Momentary
Enclosure
IP69K
IP67
Button color
Red
Actuator
Button, flush
Operating mode
Momentary
Contact configuration
1 NC
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Operating cycles
5 million
Mounting method
Flush
Degree of protection
NEMA 13
NEMA 4X
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.