Knowledge Search
Download document () of 20
We make what matters work*

M22S-DH-R-K10

Eaton M22 modular pushbutton M22 Pushbutton, Complete Device, 22.5 mm, Extended, Momentary, Non-illuminated, Bezel: Black, Button: Red, 1NO, IP67, IP69K, NEMA 4X, 13

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22S-DH-R-K10
UPC
786685275666
Product Length/Depth
7 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.06 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
Pushbutton
Bezel
Black
Actuator function
Momentary
Button color
Red
Actuator
Button, extended
Contact configuration
1 NO
Illumination
Non-illuminated
Series
M22
Environmental rating
IP67, IP69K, NEMA 4X, NEMA 13
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.