Knowledge Search
Download document () of 20
We make what matters work*

M22S-R1K

Eaton M22 Potentiometer, 22.5 mm, Knob, Bezel: Black, Black, IP20, 1Rk Resistance

General specifications

Product Name
Eaton M22 potentiometer
Catalog Number
M22S-R1K
UPC
786685276854
Product Length/Depth
1.17 in
Product Height
1.15 in
Product Width
1.17 in
Product Weight
0.068 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CCC Marked
CSA Certified
Lloyd's Register Certified
Catalog Notes
Includes the resistive element and built in legend surrounding the knob.
Product Type
Potentiometer

Product specifications

Type
Potentiometer
Bezel
Black
Actuator
Knob
Color
Black
Environmental rating
IP20
Series
M22
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.