Knowledge Search
Download document () of 20
We make what matters work*

M22S-WRLK-R

Eaton M22 modular pushbutton, M22 Modular Selector Switch Operator, 22.5 mm, Knob, Maintained, Illuminated, Bezel: Black, Button: Red, IP66, NEMA 4X, 13, Two-position, Light 100,000 hours, Button 100,000 Operations

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22S-WRLK-R
UPC
786685281223
Product Length/Depth
1.17 in
Product Height
1.06 in
Product Width
1.17 in
Product Weight
0.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Bureau Veritas
GoST-R
Certifications
CSA Certified
CCC Marked
Lloyd's Register Certified
Catalog Notes
Includes contact block mounting adapter.
Product Type
Modular pushbutton

Product specifications

Type
Selector switch
Bezel
Black
Actuator function
Maintained
Button color
Red
Actuator
Knob
Environmental rating
IP66, NEMA 4X, NEMA 13
Illumination
Illuminated
Number of positions
2
Operating cycles
Light: 100,000, button: 100,000
Series
M22
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.