Knowledge Search
Download document () of 20
We make what matters work*

M30C-FDR-R-X0

Eaton M30 pushbutton operatorr, M30 Pushbutton Operator ,Pushbutton, 30mm flat, maint, red "O"

General specifications

Product Name
Eaton M30 pushbutton operator
Catalog Number
M30C-FDR-R-X0
UPC
786689051457
Product Height
0.03 in
Product Diameter
1.18 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL
CSA
CE
Product Type
Pushbutton accessory

Product specifications

Used with
M22 contact blocks and indicating lights
Button color
Red
Series
M30
Quantity
1
Product category
Pilot Devices
Size
30 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.