Knowledge Search
Download document () of 20

M30C-FWS3

Eaton M30 pushbutton operatorr, M30 pushbutton operator, Key-oper. 30mm flat Thee pos. tast

General specifications

Product Name
Eaton M30 pushbutton operator
Catalog Number
M30C-FWS3
UPC
786689050474
Product Height
0.03 in
Product Diameter
1.18 in
Product Weight
0.13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL
CSA
CE
Product Type
Pushbutton accessory

Product specifications

Used with
M22 contact blocks and indicating lights
Button color
Not applicable
Series
M30
Quantity
1
Product category
Pilot Devices
Size
30 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.