Knowledge Search
Download document () of 20
We make what matters work*

M4CS

Eaton Magnum cell switch kit, Magnum, Universal

General specifications

Product Name
Eaton Magnum cell switch kit
Catalog Number
M4CS
UPC
786685707396
Product Length/Depth
11.1 in
Product Height
4.5 in
Product Width
6.5 in
Product Weight
1.95 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
(1) 12-point form c switch with mounting shield
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.