Download document () of 20

MB48B200BTS

Eaton resi meter breaker, feed through lugs, All-in-ones, 200A, A, Aluminum, NEMA 3R, Bottom and top, #6-350 kcm10 kAIC, #6-350 kcmCSR2200, Surface mounting, 8, Four-jaw, 1, 4, Single-phase, Ring style, Used with BR breakers,120/240 Vac

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
MB48B200BTS
UPC
782114872499
Product Length/Depth
5.38 in
Product Height
28.38 in
Product Width
14.44 in
Product Weight
36.4 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Type
All-in-ones
Utility approvals
ME : Central Maine Power
NC : Dominion
VA : Dominion
Interrupt rating
10 kAIC
Box size
A
Enclosure
NEMA 3R
Ground
#6-350 kcmil
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Number of circuits
8
Bus material
Aluminum
Feed type
Top/bottom
Main circuit breaker
CSR2200
Number of jaws
Four-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com