Download document () of 20

MBB200BTSCR

Eaton's Retrofit Meter Breaker, 200A, Aluminum Bus, Overhead/underground, Surface mounting, Four-jaws, Single-phase, Ring Type, 120/240V

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
MBB200BTSCR
UPC
782114860144
Product Length/Depth
5.38 in
Product Height
19.75 in
Product Width
14.44 in
Product Weight
24.69 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Type
Two cover compact design
Interrupt rating
10 kAIC
Box size
E
Enclosure
NEMA 3R
Ground
#6-250 kcmil
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type BR breakers
Bus material
Aluminum
Feed type
Top/bottom
Main circuit breaker
CSR2200
Number of jaws
Four-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com