Knowledge Search
Download document () of 20

MBE2040PV125BTS

Eaton Solar power center meter breaker, 125A, Enclosure Overhead/underground 22 kAIC Surface mounting ,Single-phase, 120/240V, 225A Bus rating

General specifications

Product Name
Eaton solar power center meter breaker
Catalog Number
MBE2040PV125BTS
UPC
786685753768
Product Length/Depth
5.91 in
Product Height
36.06 in
Product Width
14.27 in
Product Weight
48 lb
Certifications
Contact Manufacturer

Product specifications

Type
Solar Rated Meter Breaker
Utility approvals
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Interrupt rating
22 kAIC
Voltage rating
120/240 V
Phase
Single-phase
Used with
Type BR breakers
Bus Rating
225 A
Number of circuits
40
Feed type
Top/bottom
Main circuit breaker
BR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com