Knowledge Search
Download document () of 20

MBE4040PV200BTS

Eaton Solar Power Center Meter Breaker Type BR solar-ready 200A Copper Bus 225 Ampere Galvanized steel Enclosure Overhead/underground 22 kAIC Surface mounting Single-phase 120/240V

General specifications

Product Name
Eaton type BR solar power center meter breaker
Catalog Number
MBE4040PV200BTS
UPC
786685690261
Product Length/Depth
5.31 in
Product Height
34.17 in
Product Width
22.25 in
Product Weight
45 lb
Warranty
10 year
Compliances
EUSERC Approved
Certifications
UL Listed

Product specifications

Special features
Side by side construction
Type
BR solar-ready
Utility approvals
AZ : Arizona Public Service Company
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
AZ : Salt River Project (SRP)
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC
Enclosure
NEMA 3R
Input
70 max PV
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type BR breakers
Bus Rating
225 A
Number of circuits
40
Bus material
Copper
Feed type
Top/bottom
Main circuit breaker
CSR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com